|
RH Mini Series
List of Features
High-powered RH Mini Series DC servo actuators were developed in
order to control machinery and equipment smoothly, speedily and accurately.
Small-sized precision-control:
A high level of positional accuracy and resolution, coupled with a compact and lightweight configuration, is the basis for the supermini RH Mini Series DC servo actuators.
High-powered DC servomotors:
These are highly responsive DC servomotors created in pursuit of optimal magnetic circuit. These actuators can substantially reduce the time required for positioning.
High precision optical encoder:
RH Mini Series servo actuators can resolve short form wave output signals up to 4 times of the encoder's resolution.
Output axis support bearings of high rigidity:
Supported by large-sized, high-precision bearings, the output axis can provide support for large loads.
Used for:
Semiconductor manufacturing systems
FPD manufacturing systems
Electronic component insertion machines
Measurement of analytical and test systems
|
Model Ordering Code
| RH - |
8 |
D - |
60 |
06 - |
E |
100 |
A |
L - |
SP |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
| 1. |
Type |
: RH Mini Series |
| 2. |
Size |
: 5, 8, 11, 14 |
| 3. |
Version symbol |
: A (5 only), D (8,11,14) |
| 4. |
Output shaft rated rotational speed (r/min) |
| 5. |
Rated output (W) |
: RH-5, RH-8 x 1(W)
: RH-11, RH-14 x 10(W) |
| 6. |
Option symbols |
E: Incremental Encoder
T: Tachometer |
| 7. |
Encoder resolution |
100: 1000p/r
036: 360p/r |
| 8. |
Encoder power supply |
A: +5V
B: +12V
D: +5~12V (only with "O" output type)
|
| 9. |
Encoder output type |
O: Open Collector type
L: Line Driver type |
| 10. |
Special specification (Suffix "SP" is only special specification) |
|
List of Ratings
|
Model of actuator
|
RH-5A
|
RH-8D
|
RH-11D
|
RH-14D
|
|
Item
|
8802
|
5502
|
4402
|
6006
|
3006
|
6001
|
3001
|
6002
|
3002
|
|
Reduction ratio
|
-
|
50
|
80
|
100
|
50
|
100
|
50
|
100
|
50
|
100
|
|
Maximum momentary torque
|
N·m
|
0.39
|
0.59
|
0.69
|
2.7
|
3.5
|
4.9
|
7.8
|
14
|
20
|
|
In.lb
|
3.45
|
5.22
|
6.11
|
23.9
|
31.0
|
43.4
|
69.0
|
123.9
|
177.0
|
|
Rated torque
|
N·m
|
0.16
|
0.29
|
0.29
|
1.4
|
2
|
2.2
|
3.9
|
3.2
|
5.9
|
|
In.lb
|
1.42
|
2.57
|
2.57
|
12.4
|
17.7
|
19.5
|
34.5
|
28.3
|
52.2
|
|
Max. rotational speed
|
r/min
|
180
|
110
|
90
|
100
|
50
|
100
|
50
|
100
|
50
|
|
Rated rotational speed
|
r/min
|
88
|
55
|
44
|
60
|
30
|
60
|
30
|
60
|
30
|
|
Mass
|
kg
|
0.09
|
0.3
|
0.5
|
0.77
|
|
Servo Drive Combinations
|
DC 20V
|
DCJ-055-09, DDP-090-09, DEP-090-09
|
-
|
-
|
-
|
| DC 24V |
- |
DCJ-055-09, DDP-090-09, DEP-090-09 |
| AC 100V |
HS-360-1A
|
HS-360-1B
|
HS-360-1C
|
HS-360-1D
|
|
CAD Downloads
|
|
PDF DXF |
|
PDF DXF |
PDF DXF |
PDF DXF |
Product Drawing
List of Dimensions
Unit: mm
Model |
øA |
B |
øC |
RH-5A |
20 |
89 |
20 |
RH-8D |
33 |
129 |
32.5 |
RH-11D |
40 |
150.5 |
32.5 |
RH-14D |
50 |
176 |
32.5 |
|
Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.
|
|