Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Gearheads | Ultra Flat SHD Series Gearheads :: Harmonic Drive LLC"
URL: http://legacy.harmonicdrive.net/products/gearheads/shd-2uh-lw/index.php

Gearheads


SHD Ultra-flat, Lightweight, Hollow Shaft Gear Units

SHD Ultra-flat, Lightweight, Hollow Shaft Gear Units

The SHD-2UH-LW series was designed to be the most compact, lowest weight, hollow shaft precision gear unit available in the market today. Based on the proven reliability of our SHD component sets, this gear unit has zero backlash, exceptional position accuracy and repeatability. The gearhead incorporates a Harmonic Drive® gear component into an aluminum housing. The gearhead also features a high capacity cross roller bearing and a flanged output to mount the moving load without the need for additional support bearings. The ample hollow shaft allows cables, shafts or pipes to pass directly through the axis of rotation.

Key Features

  • Ultra-flat design - 15% shorter than the SHF Series
  • Large Hollow Input Shaft
  • Zero Backlash
  • Accuracy <1 arc-min (most sizes)
  • Rigid cross roller output bearing
  • Light weight - 30% lower weight than Standard SHF Series

Applications

  • Robot: Joint Drive, End Effector
  • Machine Tool: Tool Changer, 4th and 5th axis
  • Mobile Robots: Wheel Drive, Robot Arm

Ordering Code

SHD - 25 - 100 - 2UH- LW- SP
1 2 3 4 5 6
1. Name of Model : SHD series
2. Size : 14 , 17 , 20 , 25 , 32 , 40
3. Gear Ratio : 50, 100, 160
4. Model Type : 2UH Hollow Shaft gear unit
5 Lightweight : LW – Lightweight
6. SP : Customized Specification (Leave blank for Standard Product)

Rating Table

Size Gear
Ratio
Rated Torque at
2000 rpm
Limit for Repeated
Peak Torque
Limit for
Momentary Torque
Max. Input Speed
(grease)
Ave. Input Speed
(grease)
CAD
Downloads
Nm lb-in Nm lb-in Nm lb-in r/min     r/min Links
14 50 3.7 33 12 106 23 204 8,500 3,500 Contact HDLLC for
drawing & dxf file
100 5.4 48 19 168 35 310
17 50 11 97 23 204 48 425 7,300 3,500 Contact HDLLC for
drawing & dxf file
100 16 142 37 327 71 628
20 50 17 150 39 345 69 611 6,500 3,500 Contact HDLLC for
drawing & dxf file
100 28 248 57 504 95 841
160 28 248 64 566 95 841
25 50 27 239 69 611 127 1,124 5,600 3,500 Contact HDLLC for
drawing & dxf file
100 47 416 110 974 184 1,629
160 47 416 123 1,089 204 1,806
32 50 53 469 151 1,336 268 2,372 4,800 3,500 Contact HDLLC for
drawing & dxf file
100 96 850 233 2,062 420 3,717
160 96 850 261 2,310 445 3,939
40 50 96 850 281 2,487 480 4,248 4,000 3,000 Contact HDLLC for
drawing & dxf file
100 185 1,637 398 3,523 700 6,196
160 206 1,823 453 4,009 765 6,771


Outline Drawing and Dimensions

Product Drawing
SHD-2UH-LW

Unit: mm
Model No
14
17
20
25
32
40
Symbol
ø A
74 84 95 115 147 175
B
45.5 48 42 46.5 55 65
Mass (kg)
0.49 0.66 0.84 1.4 2.7 4.6


Positional Accuracy

Size
14
17
20
25
32
40
Accuracy
(arc min)
1.5
1.5
1.0
1.0
1.0
1.0





[ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
© 2026 Harmonic Drive LLC | 800-921-3332
The leader in high precision motion control.
Harmonic Drive is a registered trademark of Harmonic Drive LLC.
Long Island Web Design