Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Gearheads | CSG 2UK High Torque Gear Unit :: Harmonic Drive LLC"
URL: http://legacy.harmonicdrive.net/products/gearheads/csg-2uk/index.php

Gearheads


 

CSG 2UK High Torque Gear Unit

CSG 2UK High Torque Gear Unit


CSG-2UK is a high torque fully sealed, high accuracy gear reducer ideally suited for machine tool applications.
  • Zero backlash
  • Compatible with Fanuc motors
  • High torque capacity
  • High torsional stiffness
  • High positioning accuracy

  •  

Ordering Code

CSG - 25 - 100 - 2UK - A 01- SP
1 2 3 4 5 6 7
1. Model Name : CSG series
2. Size : 25, 32, 40, 45, 58, 65
3. Gear Ratio : 50, 80, 100, 120, 160
4. Model Type : 2UK (Sealed Gear Unit)
5. Spline Outer Diameter A: approx. 29mm
B: approx. 44 mm
C: approx. 54 mm
6. Design Order Number : 01 to 05
7. Specification SP = Custom Specification
None=Standard Product

Rating Table

Size Reduction
Ratio
Rated Torque at
2000rpm
Limit for
Repeated Peak
Torque
Limit for Momentary
Peak
Torque
Nm
lb-in
Nm
lb-in
Nm
lb-in
25 50 51 451 127 1,124 242 2,142
80 82 726 178 1,575 332 2,938
100 87 770 204 1,805 369 3,266
120 87 770 217 1,920 395 3,496
160 87 770 229 2,027 408 3,611
32 50 99 876 281 2,487 497 4,398
80 153 1,354 395 3,496 738 6,531
100 178 1,575 433 3,832 841 7,443
120 178 1,575 459 4,062 892 7,894
160 178 1,575 484 4,283 892 7,894
40 50 178 1,575 523 4,629 892 7,894
80 268 2,372 675 5,974 1,270 11,240
100 345 3,053 738 6,531 1,400 12,390
120 382 3,381 802 7,098 1,530 13,541
160 382 3,381 841 7,443 1,530 13,541
45 50 229 2,027 650 5,753 1,235 10,930
80 407 3,602 918 8,124 1,651 14,611
100 459 4,062 982 8,691 2,041 18,063
120 523 4,629 1,070 9,470 2,288 20,249
160 523 4,629 1,147 10,151 2,483 21,975
58 80 714 6,319 1,924 17,027 3,185 28,187
100 905 8,009 2,067 18,293 4,134 36,586
120 969 8,576 2,236 19,789 4,329 38,312
160 969 8,576 2,392 21,169 4,459 39,462
65 80 969 8,576 2,743 24,276 4,836 42,799
100 1,236 10,939 2,990 26,462 6,175 54,649
120 1,236 10,939 3,263 28,878 6,175 54,649
160 1,236 10,939 3,419 30,258 6,175 54,649

 


Outline Drawing


Dimensions

Unit: mm
Model No.
25
32
40
45
58
65
Symbol
ø A
107
138
160
180
226
260
B
66
75
85
102
120
129

 


Overview Drawing

 


Typicaly Assembly




[ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
© 2026 Harmonic Drive LLC | 800-921-3332
The leader in high precision motion control.
Harmonic Drive is a registered trademark of Harmonic Drive LLC.
Long Island Web Design