Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Reference | Application Handbook Viewer:: Harmonic Drive LLC"
URL: http://legacy.harmonicdrive.net/reference/applicationhandbook/display.php

Application Handbook



Click for full size
Industrial Robots - 7

SCARA Robot
Elbow Axis

  • Integrated output bearing
  • Special Circular Spline

As already mentioned in an earlier example, the low weight and high precision of Harmonic DriveĀ® strain wave gears are ideal for applications in SCARA robots. The high accuracy and high dynamic performance are also prerequisites for demanding assembly tasks. The CSF-2UH unit enables a particularly compact and elegant design as shown in this design example. The Circular Spline is located in the upper arm segment and acts as a fixed element. The Circular Spline has a special design to make integration into the robot joint easier. The Wave Generator features an Oldham coupling to compensate for run-out error of the motor shaft. The Flexspline acts as an output element and drives the lower arm segment via the flange of the output bearing.