Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Reference | Application Handbook Viewer:: Harmonic Drive LLC"
URL: http://legacy.harmonicdrive.net/reference/applicationhandbook/display.php

Application Handbook



Click for full size
Industrial Robots - 5

6-Axis Robot
Base Axis

  • Input shaft

The high torque capacity and compact design, which are characteristic of Harmonic DriveĀ® strain wave gears, make them well suited for applications in the base axes of 6-axis robots.

In this design example, the motor drives the Wave Generator of a CSF component set via a separately supported input shaft. The Circular Spline is the fixed element and the Flexspline is the output element. In this particular case, the robot is supported by a gantry and operates upside-down. A large 4-point bearing supports the robot body. An absolute encoder, driven via a toothed belt from the output side of the gear, is used for position measurement. This arrangement enables the output position of the axis to be measured, even after a power failure.