|
RTL Series
Description
RTL combines CANopen networking with 100% digital control of brushless or brush motors in an AC-line powered package that can operate from single or three-phase mains with continuous power output to 4 kW.
Product's features
- AC Supply Voltage
- CANopen
- Supports Stepper Command
- Multiple Supported Operating Modes
|
14 Wire Standard Incremental Encoder Type
Driver P/N |
Actuator P/N |
Supply Voltage |
Actuator
Cont. Current |
Actuator
Peak Current |
RTL-230-18 |
FHA-8C-30 / 50 / 100-US200 |
AC100/200V |
0.4 / 0.5 / 0.5 A |
0.9 / 0.9 / 0.7 A |
FHA-11C-30 / 50 / 100-US200 |
1.0 / 1.0 / 0.8 A |
2.1 / 2.3 / 1.6 A |
FHA-14C-30 / 50 / 100-US200 |
1.8 / 1.5 / 1.2 A |
4.1 / 4.5 / 3.4 A |
FHA-17C-50 / 100 / 160-US250-A |
AC100V |
2.7 / 2.1 / 1.4 A |
5.9 / 4.5 / 3.1 A |
FHA-25C-100 / 160-US250-A |
5.7 / 4.5 A |
16 / 11 A |
FHA-32C-160-US250-A |
5.7 A |
17 A |
FHA-17C-50 / 100 / 160-US250 |
AC200V |
1.3 / 1.1 / 0.7 A |
3.0 / 2.3 / 1.6 A |
FHA-25C-50 / 100 / 160-US250 |
3.0 / 3.0 / 2.3 A |
10 / 8.0 / 5.7 A |
FHA-32C-50 / 100 / 160-US250 |
4.4 / 4.4 / 4.2 A |
16 / 11 / 8.3 A |
FHA-40C-100 / 160-US250 |
5.7 / 5.4 A |
17 / 13 A |
RTL-230-36 |
FHA-25C-50-US250-A |
AC100V |
5.7 A |
21 A |
FHA-32C-50 / 100-US250-A |
5.7 / 5.7 A |
33 / 23 A |
FHA-40C-50-US250 |
AC200V |
5.7 A |
24 A |
|
Control Modes
- Indexer, Point-to-Point, PVT
- Camming, Gearing, Position
- Velocity, Torque
Command Interface
- CANopen
- ASCII and discrete I/O
- Stepper commands
- ±10V position/velocity/torque command
- PWM velocity/torque command
- Master encoder (Gearing/Camming)
Communications
I/O – Digital
Dimensions: mm [in]
|
Accessories for RTL Driver
P/N |
Description |
XTL-CK |
Solder Cup Connector Kit |
XTL-NK |
CANopen Network Kit |
XTL-HL |
Heat Sink Kit Low Profile |
XTL-HS |
Heat Sink Kit Standard Profile |
XTL-CV |
DB9 Female to RJ45 Adapter Assembly |
XTL-NC-10 |
CANopen Network Cable 10' |
XTL-NC-01 |
CANopen Network Cable 1' |
XTL-NT |
CANopen Network Terminator |
XTL-RA-03 |
Regen Resistor, 30 Ohms (XTL-230-18 only) |
XTL-RA-04 |
Regen Resistor, 15 Ohms (XTL-230-36 or XTL-230-40 only) |
XTL-FA-01 |
Edge Filter Accessory |
XTL-FK |
Edge Filter Connector Kit |
SER-CK |
Serial Cable Kit ( 1 per computer ) (to be used with CME2 software only) |
|
Extention cabele to FHA-mini |
Extention cabele to FHA-C |
|
Encoder Wire Connection for RTL Drive
| Pin |
Signal |
Wire Color |
| RSF/RKF |
FHA-C mini |
FHA-C |
| 14 Wire Incremental |
14 Wire Incremental |
14 Wire Incremental |
| 1 |
FG |
Shield |
Shield |
Shield |
| 2 |
+5V(Vcc) |
- |
- |
- |
| 3 |
U |
Brown |
Brown |
Brown |
| 4 |
+5V(Vcc) |
Red |
Red |
Red |
| 5 |
GND |
Black |
Black |
Black |
| 6 |
V |
Gray |
Blue |
Blue |
| 7 |
Z/ |
Yellow/Black |
Clear |
Yellow/White |
| 8 |
Z |
Yellow |
Yellow |
Yellow |
| 9 |
W |
White |
Orange |
Orange |
| 10 |
Motemp[IN5] |
- |
- |
- |
| 11 |
B/ |
Green/Black |
White |
Gray/White |
| 12 |
B |
Green |
Gray |
Gray |
| 13 |
A/ |
Blue/Black |
Cdark Green |
Green/White |
| 14 |
A |
Blue |
Green |
Green |
| 15 |
GND |
- |
- |
- |
|
Download Larger Version (PDF, 49KB)
Wiring Example for RTL Driver
|