|
REL Series
Description
REL combines EtherCAT networking with 100% digital control of brushless or brush motors in an AC-line powered package that can operate from single or three-phase mains with continuous power output to 4 kW.
Product's features
- AC Supply Voltage
- CANopen over EtherCAT (CoE)
- Supports Stepper Command
- Multiple Communication Modes
|
14 Wire Standard Incremental Encoder
| Driver P/N |
Actuator P/N |
Supply Voltage |
Actuator
Cont. Current |
Actuator
Peak Current |
| REL-230-18 |
FHA-8C-30 / 50 / 100-US200 |
AC100/200V |
0.4 / 0.5 / 0.5 A |
0.9 / 0.9 / 0.7 A |
FHA-11C-30 / 50 / 100-US200 |
1.0 / 1.0 / 0.8 A |
2.1 / 2.3 / 1.6 A |
FHA-14C-30 / 50 / 100-US200 |
1.8 / 1.5 / 1.2 A |
4.1/4.5 / 3.4 A |
FHA-17C-50 / 100 / 160-US250-A |
AC100V |
2.7 / 2.1 / 1.4 A |
5.9 / 4.5 / 3.1 A |
FHA-25C-100 / 160-US250-A |
5.7 / 4.5 A |
16 / 11 A |
FHA-32C-160-US250-A |
5.7 A |
17 A |
FHA-17C-50 / 100 / 160-US250 |
AC200V |
1.3 / 1.1 / 0.7 A |
3.0 / 2.3 / 1.6 A |
FHA-25C-50 / 100 / 160-US250 |
3.0 / 3.0 / 2.3 A |
10 / 8.0 / 5.7 A |
FHA-32C-50 / 100 / 160-US250 |
4.4 / 4.4 / 4.2 A |
16 / 11 / 8.3 A |
FHA-40C-100 / 160-US250 |
5.7 / 5.4 A |
17 / 13 A |
| REL-230-36 |
FHA-25C-50-US250-A |
AC100V |
5.7 A |
21 A |
FHA-32C-50 / 100-US250-A |
5.7 / 5.7 A |
33 / 23 A |
FHA-40C-50-US250 |
AC200V |
5.7 A |
24 A |
4 Wire Serial Communication Incremental Encoder
| Driver P/N |
Actuator P/N |
Supply Voltage |
Actuator
Cont. Current |
Actuator
Peak Current |
| REL-230-18 |
FHA-8C-30 / 50 / 100-E200 |
AC100/200V |
0.4 / 0.5 / 0.5 A |
0.9 / 0.9 / 0.7 A |
FHA-11C-30 / 50 / 100-E200 |
1.0 / 1.0 / 0.8 A |
2.1 / 2.3 / 1.6 A |
FHA-14C-30 / 50 / 100-E200 |
1.8 / 1.5 / 1.2 A |
4.1 / 4.5 / 3.4 A |
FHA-17C-50 / 100 / 160-E250-A |
AC100V |
2.7 / 2.1 / 1.4 A |
5.9 / 4.5 / 3.1 A |
FHA-25C-100 / 160-E250-A |
5.7 / 4.5 A |
16 / 11 A |
FHA-32C-160-E250-A |
5.7 A |
17 A |
FHA-17C-50 / 100 / 160-E250 |
AC200V |
1.3 / 1.1 / 0.7 A |
3.0 / 2.3 / 1.6 A |
FHA-25C-50 / 100 / 160-E250 |
3.0/3.0/2.3 A |
10/8.0/5.7 A |
FHA-32C-50 / 100 / 160-E250 |
4.4/4.4/4.2 A |
16/11/8.3 A |
FHA-40C-100 / 160-E250 |
5.7/5.4 A |
17/13 A |
| REL-230-36 |
FHA-25C-50-E250-A |
AC100V |
5.7 A |
21 A |
FHA-32C-50 / 100-E250-A |
5.7/5.7 A |
33/23 A |
FHA-40C-50-E250 |
AC200V |
5.7 A |
25 A |
HD Absolute Encoder S
| Driver P/N |
Actuator P/N |
Supply Voltage |
Actuator
Cont. Current |
Actuator
Peak Current |
| REL-230-18 |
FHA-17C-50 / 100 / 160-S248-A |
AC100V |
2.7/2.1/1.4 A |
5.9/4.5/3.1 A |
FHA-25C-100 / 160-S248-A |
5.7/4.5 A |
16/11 A |
FHA-32C-160-S248-A |
5.7 A |
17 A |
FHA-17C-50 / 100 / 160-S248 |
AC200V |
1.3/1.1/0.7 A |
3.0/2.3/1.6 A |
FHA-25C-50 / 100 / 160-S248 |
3.0/3.0/2.3 A |
10/8.0/5.7 A |
FHA-32C-50 / 100 / 160-S248 |
4.4/4.4/4.2 A |
16/11/8.3 A |
FHA-40C-100 / 160-S248 |
5.7/5.4 A |
17/13 A |
| REL-230-36 |
FHA-25C-50-S248-A |
AC100V |
5.7 A |
21 A |
FHA-32C-50 / 100-S248-A |
5.7/5.7 A |
33/23 A |
FHA-40C-50-S248 |
AC200V |
5.7 A |
25 A |
HD Absolute Encoder A
| Driver P/N |
Actuator P/N |
Supply Voltage |
Actuator |
Actuator |
| Cont. Current |
Peak Current |
| REL-230-18 |
SHA25A-51 / 81 / 101 / 121 / 161 |
AC200V |
4.2 / 4.2 / 4.1 / 3.7 / 3.0 A |
12 / 11 / 9.9 / 8.9 / 7.4 A |
| SHA32A-161 |
5.8 A |
14 A |
| REL-230-36 |
SHA32A-51 / 81 / 101 / 121 |
8.5 / 8.5 / 8.1 / 7.1 / 5.8 A |
24 / 22 / 19 / 17 A |
| SHA40A-121 / 161 |
12 / 10 A |
25 / 21 A |
| REL-230-40 |
SHA40A-51 / 81 / 101 |
13 / 13 / 13 A |
38 / 31 / 27 A |
|
Control Modes
- Indexer, Point-to-Point, PVT
- Camming, Gearing, Position, Velocity, Torque
Command Interface
- CANopen over EtherCAT (CoE)
- ASCII and discrete I/O
- Stepper commands
- ±10V position/velocity/torque command
- PWM velocity/torque command
- Master encoder (Gearing/Camming)
Encoder Interface
- 14 wire Incremental Encoder
- 4 wire Incremental Encoder
- Absolute Encoder
Communications
- EtherCAT
- RS-232
- RS-485 (Optional)
I/O – Digital
I/O – Analog
- 2, 16 bit inputs
- 1, 12 bit output
Dimensions: mm [in]
|
Accessories for REL Driver
P/N |
Description |
XEL-CK |
Solder Cup Connector Kit |
XEL-HL |
Heat Sink Kit Low Profile |
XEL-HS |
Heat Sink Kit Standard Profile |
XEL-NC-10 |
EtherCAT Network Cable 10' |
XEL-NC-01 |
EtherCAT Network Cable 1' |
XTL-RA-03 |
Regen Resistor, 30 Ohms (XEL-230-18 only) |
XTL-RA-04 |
Regen Resistor, 15 Ohms (XEL-230-36 or XEL-230-40 only) |
XTL-FA-01 |
Edge Filter Accessory XTL-FA-01 |
XTL-FK |
Edge Filter Connector Kit XTL-FK |
SER-CK |
Serial Cable Kit ( 1 per computer ) (to be used with CME2 software only) |
See
Manual |
Extension cabele to FHA-mini |
| Extension cabele to FHA-C |
| Absolute encoder multi turn signal back up battery |
|
Encoder Wire Connection for REL Driver
| Pin |
Signal |
Wire Color |
| RSF/RKF |
FHA-C mini |
FHA-C |
SHA |
| 14 Wire Incremental |
14 Wire Incremental |
4 Wire Serial (HD Incremental) |
Absolute (HD Absotute A) |
14 Wire Incremental |
4 Wire Serial (HD Incremental) |
Absolute (HD Absotute A) |
BISS-C (HD BISS-C) |
| 1 |
FG |
Shield |
Shield |
Shield |
Shield |
Shield |
Shield |
Shield |
Shield |
| 5 |
GND |
Black |
Black |
Black |
Black |
Black |
Black |
Black |
Black |
| 6 |
(+5V)Vcc |
Red |
Red |
Red |
Red |
Red |
Red |
Red |
Red |
| 13 |
A |
Blue |
Green |
- |
- |
Green |
- |
- |
- |
| 12 |
A/ |
Blue/Black |
Dark Green |
- |
- |
Green/White |
- |
- |
- |
| 11 |
B |
Green |
Gray |
- |
- |
Gray |
- |
- |
- |
| 10 |
B/ |
Green/Black |
White |
- |
- |
Gray/White |
- |
- |
- |
| 9 |
Z |
Yellow |
Yellow |
- |
- |
Yellow |
- |
- |
Yellow |
| 8 |
Z/ |
Yellow/Black |
Clear |
- |
- |
Yellow/White |
- |
- |
Brown |
| 15 |
S |
- |
- |
Yellow |
Yellow |
- |
Yellow |
Yellow |
Green |
| 14 |
S/ |
- |
- |
Blue |
Blue |
- |
Blue |
Blue |
Black |
| 2 |
U |
Brown |
Brown |
- |
- |
Brown |
- |
- |
- |
| 3 |
V |
Gray |
Blue |
- |
- |
Blue |
- |
- |
- |
| 4 |
W |
White |
Orange |
- |
- |
Orange |
- |
- |
- |
| 7 |
Motemp[IN15] |
- |
- |
- |
- |
- |
- |
- |
- |
| 16 |
GND |
- |
- |
- |
- |
- |
White |
- |
- |
| / |
Battery + |
- |
- |
- |
Orange |
- |
- |
Orange |
Blue |
| / |
Battery - |
- |
- |
- |
Brown |
- |
- |
Gray |
White |
|
Download Larger Version (PDF, 62KB)
Wiring Example for REL Driver
|