Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Servo Drives :: Harmonic Drive LLC"
URL: http://legacy.harmonicdrive.net/products/servo-drives/index.php

Servo Drives


 

Servo Drives

Servo Drives

Harmonic Drive LLC offers a complete range of digital drives for use with Brushless (AC) and Brush type (DC) actuators. Drives versions for both AC and DC power are available. Harmonic DriveĀ® Motion (HDM) software installed on a PC is used to set-up the drives with Harmonic Drive actuator parameters. The drives can communicate via CANopen, DeviceNet, EtherCat, and MACRO. As well they can simply be operated with indexer, step/direction, PWM or + or 10V commands, or ACSII and discrete I/O.
In addition to being compatible with Harmonic Drive encoder protocols, the drives can be made available for use with many other motor manufacturer encoder formats.
 

DC Servo Drives

AC Servo Drives




[ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
© 2025 Harmonic Drive LLC | 800-921-3332
The leader in high precision motion control.
Harmonic Drive is a registered trademark of Harmonic Drive LLC.
Long Island Web Design