
|
CSF-2UP Mini Gear Unit
The CSF-2UP 8, 11 and 14 are the newest models in the CSF mini-series lineup. These new gear units have an ultra-flat configuration with high-moment stiffness. Harmonic Drive® gear units are housed, zero-backlash gears with a precision output bearing. The new models are lightweight and extremely flat. Thanks to a cross roller bearing used at the output flange, the CSF-2UP gearheads offer high-moment stiffness. The CSF-2UP mini gearheads are ideally suited for small robots or equipment requiring an ultra-compact solution.
Key Features:
Zero Backlash
New Ultra Flat Configuration
High Positioning Accuracy
Compact Form Factor
High-moment stiffness cross roller bearing
Motor mounting flange available
|
Ordering Code
| CSF - |
14 - |
100 - |
2UP - |
SP |
| 1 |
2 |
3 |
4 |
5 |
| 1. |
Model Name |
: CSF series |
| 2. |
Size |
: 8, 11, 14 |
| 3. |
Gear Ratio |
: 30, 50, 100 |
| 4. |
Model Type |
: 2UP (High moment stiffness) |
| 5 |
Specification |
Blank=Standard Product
SP = Specification for special shape and performance (Including motor mounting flange option) |
|
Rating Table
|
Size
|
Reduction Ratio
|
Rated Torque at 2000rpm
|
Limit for Repeated Peak Torque
|
Limit for Average Torque
|
Limit for Momentary Peak Torque
|
Max. Input Speed
|
Limit for average input speed
|
Moment of inertia (1/4GD2)
|
|
Nm
|
Nm
|
Nm
|
Nm
|
rpm
|
rpm
|
kgcm2
|
|
8
|
30
|
0.9
|
1.8
|
1.4
|
3.3
|
8500
|
3500
|
4.0 × 10-3
|
|
50
|
1.8
|
3.3
|
2.3
|
6.6
|
|
100
|
2.4
|
4.8
|
3.3
|
9
|
| 11 | 30 | 2.2 | 4.5 | 3.4 | 8.5 | 1.5 × 10-2 |
| 50 | 3.5 | 8.3 | 5.5 | 17 |
| 100 | 5 | 11 | 8.9 | 25 |
| 14 | 30 | 4 | 9 | 6.8 | 17 | 4.0 × 10-2 |
| 50 | 5.4 | 18 | 6.9 | 35 |
| 100 | 7.8 | 28 | 11 | 54 |
Outline Drawing
 CSF-2UP
|
Dimensions
Unit: mm
|
Model No.
|
8
|
11
|
14
|
|
Symbol
|
| øA | 66 | 80 | 100 |
| B | 24.8 | 27 | 33.5 |
| C | 13 | 13.5 | 18.5 |
| D | 9 | 11.5 | 12 |
| E | 2.8 | 2 | 3 |
| F | 3 | 3.5 | 3.5 |
| G | 5 | 5 | 8 |
| H | 1.1 | 1.6 | 3.47 |
| I | 7.2 | 8.3 | 10.5 |
| J | 12.9 | 14 | 14 |
| øK | 49 | 59 | 74 |
| øL | 48 | 58 | 73 |
| øM | 33.5 | 41 | 52.5 |
| øN | 30 | 44 | 52 |
| øO | 5 | 5 | 8 |
| □P | 50±1 | 60±1 | 75±1 |
| øQ | 25.5 | 33 | 44 |
| øR | 58 | 70 | 88 |
| S | 6 | 6 | 6 |
| T | M3 × 5 | M4 × 5 | M5 × 7 |
| U | 4 | 4 | 4 |
| øV | 3.5 | 4.5 | 5.5 |
| øW | 52 | 63 | 70.7 |
| X | 35° | 33.5° | 55° |
| Y | 4 | 4 | 4 |
| Z | M3 × 5 | M3 × 6 | M4 × 8 |
| Mass (g) | 200 | 330 | 620 |
* Dimension H is the mounting position in the shaft direction and tolerance of the
three parts: wave generator, flexspline, circular spline. Strictly observe these
dimensions as they affect the performance and strength.
[ Harmonic Drive LLC |
About Us |
Products |
Reference |
Support |
Disclaimer ]
© 2025 Harmonic Drive LLC | 800-921-3332
The leader in high precision motion control.
Harmonic Drive is a registered trademark of Harmonic Drive LLC.
Long Island Web Design
|