Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Component Sets | Quantum CSG Series Gearing Components :: Harmonic Drive LLC"
URL: http://legacy.harmonicdrive.net/products/componentsets/csg-component/index.php

Component Sets


Quantum CSG Series Gearing Components

Quantum CSG Series


List of Features

Harmonic DriveĀ® CSG Series gearing components, an improved version of the CSF series, are for high torque operation.
Based on the development concepts of upgrading load capacity, strength reliability and extending service life, CSG series components have been further improved in respect to the following performance capabilities as compared to CSF series counterparts of the same size:
  • Rated torque improved 30%
  • Repeated Peak torque improved 30%
  • Max. momentary torque improved 30%
  • Ratcheting torque improved 30%
  • Rated service life extended 42% (to 10,000 hours)
  • In respect to external dimensions, rigidity, angle transmission accuracy, input moment of inertia, etc., CSG series components are the same as their CSF series counterparts.
     

  • Model Ordering Code

    CSG - 25 - 100 - 2A-GR - SP
    1 2 3 4 5
    1. Name of Model : CSG-Series
    2. Size : 14,17,20,25,32,40,45,50,58,65
    3. Gear Ratio : 50, 80, 100, 120, 160
    4. Model
  • 2A-GR

  • = Gearing Components (# 14 & 17 use 2A-R)
    5. SP : Customized Specification (no available for Standard Product)

    List of Ratings

    Size
    Gear Ratio
    Rated Torque at 2000rpm
    Repeated Peak Torque
    Max.Average load Torque
    Max.Momentary Torque
    Max. Input Speed
    CAD Downloads
    N.m
    In.lb
    N.m
    In.lb
    N.m
    In.lb
    N.m
    In.lb
    r/min (grease)
    14
    50
    7
    62
    23
    204
    9.0
    80
    46
    407
    8500
    PDF DXF
    80
    10
    89
    30
    266
    14
    124
    61
    540
    100
    10
    89
    36
    319
    14
    124
    70
    620
    17
    50
    21
    186
    44
    389
    34
    301
    91
    805
    7300
    PDF DXF
    80
    29
    257
    56
    496
    35
    310
    113
    1000
    100
    31
    274
    70
    620
    51
    451
    143
    1266
    120
    31
    274
    70
    620
    51
    451
    112
    991
    20
    50
    33
    292
    73
    646
    44
    389
    127
    1124
    6500
    PDF DXF
    80
    44
    389
    96
    850
    61
    540
    165
    1460
    100
    52
    460
    107
    947
    64
    566
    191
    1690
    120
    52
    460
    113
    1000
    64
    566
    191
    1690
    160
    52
    460
    120
    1062
    64
    566
    191
    1690
    25
    50
    51
    451
    127
    1124
    72
    637
    242
    2142
    5600
    PDF DXF
    80
    82
    726
    178
    1575
    113
    1000
    332
    2938
    100
    87
    770
    204
    1805
    140
    1239
    369
    3266
    120
    87
    770
    217
    1920
    140
    1239
    395
    3496
    160
    87
    770
    229
    2027
    140
    1239
    408
    3611
    32
    50
    99
    876
    281
    2487
    140
    1239
    497
    4398
    4800
    PDF DXF
    80
    153
    1354
    395
    3496
    217
    1920
    738
    6531
    100
    178
    1575
    433
    3832
    281
    2487
    841
    7443
    120
    178
    1575
    459
    4062
    281
    2487
    892
    7894
    160
    178
    1575
    484
    4283
    281
    2487
    892
    7894
    40
    50
    178
    1575
    523
    4629
    255
    2257
    892
    7894
    4000
    PDF DXF
    80
    268
    2372
    675
    5974
    369
    3266
    1270
    11240
    100
    345
    3053
    738
    6531
    484
    4283
    1400
    12390
    120
    382
    3381
    802
    7098
    586
    5186
    1530
    13541
    160
    382
    3381
    841
    7443
    586
    5186
    1530
    13541
    45
    50
    229
    2027
    650
    5753
    345
    3053
    1235
    10930
    3800
    PDF DXF
    80
    407
    3602
    918
    8124
    507
    4487
    1651
    14611
    100
    459
    4062
    982
    8691
    650
    5753
    2041
    18063
    120
    523
    4629
    1070
    9470
    806
    7133
    2288
    20249
    160
    523
    4629
    1147
    10151
    819
    7248
    2483
    21975
    50
    80
    484
    4283
    1223
    10824
    675
    5974
    2418
    21399
    3500
    PDF DXF
    100
    611
    5407
    1274
    11275
    866
    7664
    2678
    23700
    120
    688
    6089
    1404
    12425
    1057
    9354
    2678
    23700
    160
    688
    6089
    1534
    13576
    1096
    9700
    3185
    28187
    58
    80
    714
    6319
    1924
    17027
    1001
    8859
    3185
    28187
    3000
    PDF DXF
    100
    905
    8009
    2067
    18293
    1378
    12195
    4134
    36586
    120
    969
    8576
    2236
    19789
    1547
    13691
    4329
    38312
    160
    969
    8576
    2392
    21169
    1573
    13921
    4459
    39462
    65
    80
    969
    8576
    2743
    24276
    1352
    11965
    4836
    42799
    2800
    PDF DXF
    100
    1236
    10939
    2990
    26462
    1976
    17488
    6175
    54649
    120
    1236
    10939
    3263
    28878
    2041
    18063
    6175
    54649
    160
    1236
    10939
    3419
    30258
    2041
    18063
    6175
    54649


    Product Drawing

    Product Drawing


    List of Dimensions

    Unit: mm
    Model No
    14
    17
    20
    25
    32
    40
    45
    50
    58
    65
    Symbol
    ø A h6
    50
    60
    70
    85
    110
    135
    155
    170
    195
    215
    B
    28.5
    32.5
    33.5
    37
    44
    53
    58.5
    64
    75.5
    83
    C
    6
    6.5
    7.5
    10
    14
    17
    19
    22
    25
    29
    D
    18.5
    20.7
    21.5
    21.6
    23.6
    29.7
    30.5
    34.8
    38.3
    44.6
    Mass (kg)
    0.09
    0.15
    0.28
    0.42
    0.89
    1.7
    2.3
    3.2
    4.7
    6.7


    Positional Accuracy

    Gear Ratio
    14
    17
    20
    25
    32
    40-65
    50 and larger
    Standard
    4.4 (1.5)
    4.4 (1.5)
    2.9 ( 1 )
    2.9 (1 )
    2.9 ( 1 )
    2.9 ( 1 )
    Special
    2.9 ( 1 )
    2.9 ( 1 )
    1.5 (0.5)
    1.5 (0.5)
    1.5 (0.5)
    1.5 (0.5)
    x 10-4 rad (arc/min)





    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2026 Harmonic Drive LLC | 800-921-3332
    The leader in high precision motion control.
    Harmonic Drive is a registered trademark of Harmonic Drive LLC.
    Long Island Web Design