Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Component Sets | Ultra Flat CSD Series Gearing Components :: Harmonic Drive LLC"
URL: http://legacy.harmonicdrive.net/products/componentsets/csd-component/index.php

Component Sets


Ultra Flat CSD Series Gearing Components

Ultra Flat CSD Series:


List of Features

Our new Harmonic Drive® CSD series gearing, based on the excellent performance characteristics of the CSF series, takes weight and configuration compactness to new levels. The ultra-flat CSD precision gears are available in seven sizes, opening up new applications for motion control speed reducers.
Ultra Flat CSD Series

Ultra Flat CSD Series

  • Reduced thickness, ¼ size of CSF Series
  • Hollow through bore, extra-large through bore also available
  • Zero-backlash
  • Extremely high positioning accuracy
  • Excellent Repeatability
  • Compact and simple design

    Application

  • Robot
  • Humanoid Robot
  • Pan and tilt gimbals
  • Remote operated vehicles
     

  • Model Ordering Code

    CSD - 25 - 100 - 2A-GR - SP
    1 2 3 4 5
    1. Name of Model : CSD series
    2. Size : 14 , 17 , 20 , 25 , 32 , 40 , 50
    3. Gear Ratio : 50 , 100 , 160
    4. Model
  • 2A-GR

  • = Gearing Components (Size 14 & 17 are 2A-R)
    5. Specification
  • None : Standard
  • SP : Special
  • BB : Big Bore on Flexspline

  • List of Ratings

    Size Gear
    Ratio
    Rated Torque
    at 2000rpm
    Limit for Repeated
    Peak Torque
    Limit for Average
    Torque
    Limit for
    Momentary
    Torque Torque
    Max.
    Input
    Speed
    CAD
    Downloads
    CAD
    Downloads
    N·m In.lb N·m In.lb N·m In.lb N·m In.lb rpm (grease) Standard Big Bore
    14 50 3.7 33 12 106 4.8 42 24 212 14000 PDF DXF n/a
    100 5.4 48 19 168 7.7 68 31 274
    17 50 11 97 23 204 18 159 48 425 10000 PDF DXF n/a
    100 16 142 37 327 27 239 55 487
    20 50 17 150 39 345 24 212 69 611 10000 PDF DXF PDF DXF
    100 28 248 57 504 34 301 76* 673*
    (65) (575)
    160 28 248 64 566 34 301 76* 673*
    (65) (575)
    25 50 27 239 69 611 38 336 127 1124 7500 PDF DXF PDF DXF
    100 47 416 110 974 75 664 152* 1345*
    (135) (1195)
    160 47 416 123 1089 75 664 152* 1345*
    (135) (1195)
    32 50 53 469 151 1336 75 664 268 2372 7000 PDF DXF PDF DXF
    100 96 850 233 2062 151 1336 359* 3177*
    (331) (2929)
    160 96 850 261 2310 151 1336 359* 3177*
    (331) (2929)
    40 50 96 850 281 2487 137 1212 480 4248 5600 PDF DXF PDF DXF
    100 185 1637 398 3522 260 2301 694* 6142*
    (580) (5133)
    160 206 1823 453 4009 316 2797 694* 6142*
    (580) (5133)
    50 50 172 1522 500 4425 247 2186 1000 8850 4500 PDF DXF PDF DXF
    100 329 2912 686 6071 466 4124 1440 12744
    160 370 3275 823 7284 590 5222 1577* 13956*
    (1315) (11638)

    Note 1. * The momentary peak torque is limited by the torque transmission capacity of the flexspline bolt interface.
    Note 2.    The values for momentary peak torque in parenthesis are for component sets with the"BB" (Big Bore) option.


    Product Drawing

    Product Drawing


    List of Dimensions

    Unit: mm
    Model No
    14
    17
    20
    25
    32
    40
    50

    Symbol

    ø A h7
    50
    60
    70
    85
    110
    135
    170
    B
    11
    12.5
    14
    17
    22
    27
    33
    ø C H7
    11
    15
    20
    24
    32
    40
    50
    ø D h7
    11
    11
    16
    20
    30
    32
    44
    Mass (kg)
    0.06
    0.10
    0.13
    0.24
    0.51
    0.92
    1.9


    Positional Accuracy (Reference)

    Size
    14
    17
    20
    25
    32
    40
    50
    Positioning X10-4rad
    4.4
    4.4
    2.9
    2.9
    2.9
    2.9
    2.9
    Accuracy arc min
    1.5
    1.5
    1.0
    1.0
    1.0
    1.0
    1.0





    [ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
    © 2025 Harmonic Drive LLC | 800-921-3332
    The leader in high precision motion control.
    Harmonic Drive is a registered trademark of Harmonic Drive LLC.
    Long Island Web Design