Rating Table – AC 200V Winding
| Item / Model of actuator |
SHA20A |
SHA25A |
| Gear Ratio |
51 |
81 |
101 |
121 |
161 |
11HP |
51 |
81 |
101 |
121 |
161 |
| Max torque |
Nm |
73 |
96 |
107 |
113 |
120 |
26 |
127 |
178 |
204 |
217 |
229 |
| lb-in |
646 |
850 |
947 |
1,000 |
1,062 |
230 |
1,124 |
1,575 |
1,806 |
1,921 |
2,027 |
| Max Speed |
r/min |
117.6 |
74.1 |
59.4 |
49.6 |
37.3 |
509.1 |
109.8 |
69.1 |
55.4 |
46.3 |
34.8 |
| Torque Constant |
Nm/Arms |
16.5 |
27 |
33 |
40 |
53 |
4.2 |
19 |
31 |
39 |
46 |
62 |
| lb-in/Arms |
146 |
239 |
292 |
354 |
469 |
37 |
168 |
274 |
345 |
407 |
549 |
| Max. Current |
Arms |
6 |
4.9 |
4.5 |
4 |
3.4 |
8.9 |
8.6 |
7.5 |
7 |
6.3 |
5.2 |
| Encoder Specification |
Magnetic type 17 bit Absolute Encoder |
| Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev |
| Multiple motor revolution counter: 2 16 (65,536) Battery back-up |
| Output resolution |
Pulse/rev |
6,684,672 |
10,616,832 |
13,238,272 |
15,859,712 |
21,102,592 |
1,441,792 |
6,684,672 |
10,616,832 |
13,238,272 |
15,859,712 |
21,102,592 |
| Moment of Inertia(GD2 /4)-w/o Brake |
kg.m2 |
0.23 |
0.58 |
0.91 |
1.3 |
2.3 |
0.029 |
0.56 |
1.42 |
2.2 |
3.2 |
5.6 |
| Moment of Inertia(GD2 /4) - w Brake |
kg.m2 |
0.26 |
0.65 |
1.0 |
1.4 |
2.6 |
0.034 |
0.66 |
1.66 |
2.6 |
3.7 |
6.6 |
| Moment stiffness |
Nm /rad |
25.2 x 104 |
37.2 x 104 |
39.2 x 104 |
| lb-in /rad |
223 x 104 |
329 x 104 |
346.9 x 104 |
| One-way positioning accuracy |
arc-sec |
60 |
50 |
50 |
50 |
50 |
120 |
50 |
40 |
40 |
40 |
40 |
| Allowable moment of load |
Nm |
187 |
410 |
258 |
| lb-in |
1,655 |
3629 |
2,283 |
| Servo Drive Combinations |
AC 200V |
REL-230-18 |
REL-230-18 |
| HA-800-3D |
HA-800-3D |
| Mass ( without Brake ) |
kg |
2.1 ( 2.0 ) |
5.1 (5.0) |
3.1 ( 2.95 ) |
| Cad Downloads |
PDF |
PDF DXF |
PDF DXF |
| Item / Model of actuator |
SHA32A |
SHA40A |
| Gear Ratio |
11HP |
51 |
81 |
101 |
121 |
161 |
51 |
81 |
101 |
121 |
161 |
| Max torque |
Nm |
62 |
281 |
395 |
433 |
459 |
484 |
523 |
675 |
738 |
802 |
841 |
| lb-in |
549 |
2,487 |
3,496 |
3,832 |
4,062 |
4,284 |
4,629 |
5,974 |
6,532 |
7,098 |
7,443 |
| Max Speed |
r/min |
436.4 |
94.1 |
59.3 |
47.5 |
39.7 |
29.8 |
78.4 |
49.4 |
39.6 |
33.1 |
24.8 |
| Torque Constant |
Nm/Arms |
4.5 |
21 |
33 |
42 |
50 |
66 |
25 |
41 |
51 |
61 |
81 |
| lb-in/Arms |
40 |
186 |
292 |
372 |
443 |
584 |
221 |
363 |
451 |
540 |
717 |
| Max. Current |
Arms |
19 |
17.3 |
15.2 |
13.5 |
12.2 |
9.9 |
26.7 |
21.8 |
19.4 |
17.9 |
14.6 |
| Encoder Specification |
Magnetic type 17 bit Absolute Encoder |
| Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev |
| Multiple motor revolution counter: 2 16 (65,536) Battery back-up |
| Output resolution |
Pulse/rev |
1,441,792 |
6,684,672 |
10,616,832 |
13,238,272 |
15,859,721 |
21,102,592 |
6,684,672 |
10,616,832 |
13,238,272 |
15,859,712 |
21,102,592 |
| Moment of Inertia(GD2 /4)-w/o Brake |
kg.m2 |
0.091 |
2 |
5.1 |
8 |
11 |
20 |
5 |
13 |
20 |
28 |
50 |
| Moment of Inertia(GD2 /4) - w Brake |
kg.m2 |
0.110 |
2.3 |
5.9 |
9.2 |
13 |
23 |
6.1 |
15 |
24 |
34 |
61 |
| Moment stiffness |
Nm /rad |
86.1 x 104 |
100 x 104 |
179x 104 |
| lb-in /rad |
762 x 104 |
885 x 104 |
1,584.2 x 104 |
| One-way positioning accuracy |
arc-sec |
120 |
50 |
40 |
40 |
40 |
40 |
50 |
40 |
40 |
40 |
40 |
| Allowable moment of load |
Nm |
932 |
580 |
849 |
| lb-in |
8,249 |
5,133 |
7,514 |
| Servo Drive Combinations |
AC 200V |
REL-230-18, REL-230-36 |
REL-230-36, REL-230-40 |
| HA-800-6D |
HA-800-6D, HA-800-24D |
| Mass ( without Brake ) |
kg |
9.7 (9.4) |
6.2 ( 5.9 ) |
10.7 ( 9.9 ) |
| Cad Downloads |
PDF DXF |
PDF DXF |
PDF DXF |
| Item / Model of actuator |
SHA58A |
SHA65A |
| Gear Ratio |
81 |
101 |
121 |
161 |
81 |
101 |
121 |
161 |
| Max torque |
Nm |
1,924 |
2,067 |
2,236 |
2,392 |
2,400 |
2,990 |
3,263 |
3,419 |
| lb-in |
17,029 |
18,294 |
19,790 |
21,171 |
21,242 |
26,464 |
28,880 |
30,261 |
| Max Speed |
r/min |
37 |
29.7 |
24.8 |
18.6 |
34.6 |
27.7 |
23.1 |
17.4 |
| Torque Constant |
Nm/Arms |
54 |
68 |
81 |
108 |
54 |
68 |
81 |
108 |
| lb-in/Arms |
478 |
602 |
717 |
956 |
478 |
602 |
717 |
956 |
| Max. Current |
Arms |
43 |
37 |
34 |
29 |
59 |
53 |
48 |
39 |
| Encoder Specification |
Magnetic type 17 bit Absolute Encoder |
| Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev |
| Multiple motor revolution counter: 2 16 (65,536) Battery back-up |
| Output resolution |
Pulse/rev |
10,616,832 |
13,238,272 |
15,859,712 |
21,102,592 |
10,616,832 |
13,238,272 |
15,859,712 |
21,102,592 |
| Moment of Inertia(GD2 /4)-w/o Brake |
kg.m2 |
96 |
149 |
214 |
379 |
110 |
171 |
245 |
433 |
| Moment of Inertia(GD2 /4) - w Brake |
kg.m2 |
106 |
165 |
237 |
420 |
120 |
187 |
268 |
475 |
| Moment stiffness |
Nm /rad |
531x 104 |
741 x 104 |
| lb-in /rad |
4,699.7 x 104 |
6,558.4 x 104 |
| One-way positioning accuracy |
arc-sec |
40 |
40 |
40 |
40 |
40 |
40 |
40 |
40 |
| Allowable moment of load |
Nm |
2,180 |
2,470 |
| lb-in |
19,295 |
21,861 |
| Servo Drive Combinations |
AC 200V |
─ |
─ |
| HA-800-24D |
HA-800- 24D |
| Mass ( without Brake ) |
kg |
32 ( 29.5 ) |
40 ( 37.5 ) |
| Cad Downloads |
PDF DXF |
PDF DXF |
Rating Table - AC 100V Winding
| Item / Model of actuator |
SHA25A |
| Gear Ratio |
51 |
81 |
101 |
121 |
161 |
| Max torque |
Nm |
127 |
178 |
204 |
217 |
229 |
| lb-in |
1,124 |
1,575 |
1,806 |
1,921 |
2,027 |
| Max Speed |
r/min |
94.1 |
59.3 |
47.5 |
39.7 |
29.8 |
| Torque Constant |
Nm/Arms |
11.1 |
17.9 |
22 |
27 |
36 |
| lb-in/Arms |
98 |
158 |
195 |
239 |
319 |
| Max. Current |
Arms |
14.9 |
13.0 |
12.1 |
10.9 |
9.0 |
| Encoder Specification |
Magnetic type 17 bit Absolute Encoder |
| Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev |
| Multiple motor revolution counter: 2 16 (65,536) Battery back-up |
| Output resolution |
Pulse/rev |
6,684,672 |
10,616,832 |
13,238,272 |
15,859,712 |
21,102,592 |
| Moment of Inertia(GD2 /4)-w/o Brake |
kg.m2 |
0.56 |
1.42 |
2.2 |
3.2 |
5.6 |
| Moment of Inertia(GD2 /4) - w Brake |
kg.m2 |
0.66 |
1.66 |
2.6 |
3.7 |
6.6 |
| Moment stiffness |
Nm/rad |
39.2x 104 |
| lb-in/rad |
346.9 x 104 |
| One-way positioning accuracy |
arc-sec |
50 |
40 |
40 |
40 |
40 |
| Allowable moment of load |
Nm |
258 |
| lb-in |
2,283 |
| Servo Drive Combinations |
AC 100V |
REL-230-18, REL-230-36 |
| HA-800-_- 3D |
| Mass ( without Brake ) |
kg |
3.1 ( 2.95 ) |
Rating Table – Low Voltage Winding , 48V DC to 90V DC
| Item / Model of actuator |
SHA25A |
SHA32A |
| Gear Ratio |
51 |
81 |
101 |
121 |
161 |
51 |
81 |
101 |
121 |
161 |
| Max torque |
Nm |
100 |
163 |
204 |
217 |
229 |
146 |
238 |
298 |
357 |
477 |
| lb-in |
885 |
1,443 |
1,805 |
1,920 |
2,027 |
1,292 |
2,106 |
2,638 |
3,160 |
4,222 |
| Max Speed |
r/min |
75 |
47 |
38 |
32 |
24 |
50 |
31 |
25 |
21 |
16 |
| Torque Constant |
Nm/Arms |
5.3 |
8.5 |
10.6 |
12.7 |
16.9 |
7.9 |
12.8 |
16.0 |
19.1 |
25.4 |
| lb-in/Arms |
47 |
75 |
94 |
112 |
150 |
70 |
113 |
142 |
169 |
225 |
| Max. Current |
Arms |
25.5 |
23 |
19 |
25.5 |
| Encoder Specification |
Magnetic type 17 bit Absolute Encoder |
| Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev |
| Multiple motor revolution counter: 2 16 (65,536) Battery back-up |
| Output resolution |
Pulse/rev |
6,684,672 |
10,616,832 |
13,238,272 |
15,859,712 |
21,102,592 |
6,684,672 |
10,616,832 |
13,238,272 |
15,859,721 |
21,102,592 |
| Moment of Inertia-w/o Brake |
kg.m2 |
0.56 |
1.42 |
2.2 |
3.2 |
5.6 |
2.0 |
5.1 |
8.0 |
11 |
20 |
| Moment of Inertia- w Brake |
kg.m2 |
0.69 |
1.74 |
2.7 |
3.9 |
6.9 |
2.3 |
5.9 |
9.2 |
13 |
23 |
| Allowable moment of load |
Nm |
258 |
580 |
| lb-in |
2,283 |
5,133 |
| Moment stiffness |
Nm/rad |
39.2x 104 |
100 x 104 |
| lb-in/rad |
346.9 x 104 |
885 x 104 |
| One-way positioning accuracy |
arc-sec |
50 |
40 |
40 |
40 |
40 |
50 |
40 |
40 |
40 |
40 |
| Servo Drive Model |
48V-90VDC |
DEP-090-36 |
DEP-090-36 |
| Mass ( without Brake ) |
kg |
3.3 ( 3.1 ) |
6.2 ( 5.9 ) |
Product Drawings
|