RSF Supermini Series Brushless Servo Actuator
|

RSF-3C (standard)

RSF-5B (standard)

RSF-5B (With Brake)
|
The RSF Supermini Series is an ultra-miniature brushless servo actuator that delivers high torque and precision by combining a zero-backlash Harmonic Drive® gearhead with a high performance servo motor. The output shaft is supported by a robust 4-point contact bearing which often allows mounting of the load directly to the shaft of the actuator. Performance matched servo drives are also available to deliver the full capabilities of these high performance actuators.
Machinery and equipment designs requiring high torque with limited available space will benefit from this product.
Key Features
- Compact, Lightweight
- High Output Torque
- High Accuracy
- High flex Encoder Cable
- Optional Brake (available for RSF-5B)
Applications
- Indirect drive for Humanoid Robots
- Liquid crystal manufacturing equipment
- Semiconductor manufacturing systems
- Automation equipment
- Electronic component assembly systems
- Measurement and test systems
|
Ordering Code
| RSF - |
5B - |
50 - |
US |
050 - |
C- |
SP |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
| 1. |
Model |
: RSF-Supermini Series |
| 2. |
Size / Version |
: 3C, 5B |
| 3. |
Gear Ratio |
: 30, 50, 100 |
| 4. |
Encoder Type |
: US (incremental encoder) |
| 5. |
Encoder Resolution |
: 020: 200 line (size 3C)
: 050: 500 line (size 5B)
|
| 6. |
Options |
: C: Standard - with connectors
: BC: With Brake and connectors (available for 5B only)
|
| 7. |
SP |
: Custom Specification (No Code for Standard Product) |
|
Rating Table
| Item / Model of actuator |
|
RSF-3C |
RSF-5B |
| Gear Ratio |
|
30 |
50 |
100 |
30 |
50 |
100 |
| Rated Torque |
Nm |
0.03 |
0.07 |
0.11 |
0.18 |
0.29 |
0.44 |
| lb-in |
0.27 |
0.62 |
0.97 |
1.6 |
2.6 |
3.9 |
| Rated Speed |
r/min |
150 |
90 |
45 |
150 |
90 |
45 |
| Stall Torque |
Nm |
0.04 |
0.08 |
0.12 |
0.28 |
0.44 |
0.65 |
| lb-in |
0.35 |
0.71 |
1.06 |
2.5 |
3.9 |
5.8 |
| Maximum Torque |
Nm |
0.13 |
0.21 |
0.3 |
0.5 |
0.9 |
1.4 |
| lb-in |
1.15 |
1.86 |
2.66 |
4.4 |
8 |
12.4 |
| Moment of Inertia (GD2/4) *1 |
Standard (kgm2) |
0.11x10-4 |
0.29x10-4 |
1.17x10-4 |
0.66x10-4 |
1.83x10-4 |
7.31x10-4 |
| With Brake (kgm2) |
None |
None |
None |
0.11x10-3 |
0.31x10-3 |
1.23x10-3 |
| Encoder Resolution *2 |
Pulses/Rotation |
24,000 |
40,000 |
80,000 |
60,000 |
100,000 |
200,000 |
| One-way Positioning accuracy |
arc/sec |
600 |
600 |
600 |
240 |
180 |
180 |
| Number of Poles |
|
8 |
8 |
| Mass (g) |
Without Brake(g) |
31.0 (except clamp filter) |
66.0 (except clamp filter) |
| With Brake(g) |
- |
86.0 (except clamp filter) |
| Recommended Drivers |
24V DC |
DCJ-055-09, DDP-090-09, DEP-090-09 |
| 24V DC |
HA-680-4B-24 |
HA-680-4B-24 |
CAD Downloads |
PDF DXF |
PDF DXF |
*1 – Values represent the inertia at the output shaft of the actuator
*2 – Resolution = (encoder resolution) x 4 x (gear reduction ratio)
|
|
Outline Drawings
RSF-3C-XXX-US020-C (Standard)
RSF-5B-XXX-US050-C (Standard)
RSF-5B-XXX-US050-BC (With Brake)
|