RSF Series
|
|
Features
The RSF series servo actuator combines a high performance brushless servomotor with a high accuracy Harmonic Drive® gearhead to deliver high-torque with precision. When combined with a performance matched servo drive, the RSF actuator delivers precise, reliable motion control for machines requiring both high torque and long life.
- Compact and lightweight
- High Torque
- Accuracy less than 1 arc-min
Used for:
- Semiconductor manufacturing systems
- FPD manufacturing systems
- Electronic component insertion machines
- Measurement analytical and test systems
|
Model Ordering Code
AC Servo Actuator
| RSF - |
17 |
A - |
50 - |
E |
200 - |
SP |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
| 1. |
Type |
: RSF series (Shaft output) |
| 2. |
Size |
: RSF series: 17, 20, 25, 32 |
| 3. |
Version Symbol |
: A |
| 4. |
Reduction ratio |
: 50,100 |
| 5. |
Encoder type E |
: Incremental encoder |
| 6. |
Encoder resolution 200 |
: 2000p/rev |
| 7. |
SP |
: Customized Specification (not available for Standard Product)
|
|
Specification
| Item / Model |
RSF-17A |
RSF-20A |
RSF-25A |
RSF-32A |
| Gear Ratio |
50 |
100 |
50 |
100 |
50 |
100 |
50 |
100 |
| Rated Output |
W |
62 |
62 |
120 |
111 |
180 |
190 |
310 |
310 |
| Rated Torque |
Nm |
9.8 |
20 |
19 |
35 |
29 |
59 |
49 |
98 |
| Inlb |
87 |
177 |
168 |
310 |
257 |
522 |
434 |
867 |
| Rated Rotational Speed |
r/min |
60 |
30 |
60 |
30 |
60 |
30 |
60 |
30 |
| Max.Momentary Torque |
Nm |
34 |
54 |
56 |
82 |
98 |
157 |
220 |
330 |
| Inlb |
301 |
478 |
496 |
726 |
867 |
1389 |
1947 |
2921 |
| Moment of Inertia |
( GD2/4) kg.m2 |
0.05 |
0.19 |
0.1 |
0.39 |
0.19 |
0.77 |
0.67 |
2.7 |
| (J) kgfcm2 |
0.48 |
1.9 |
1.0 |
4.0 |
2.0 |
7.9 |
6.9 |
27 |
| One-way Positioning accuracy |
arc/sec |
120 |
90 |
90 |
90 |
| Detector Resolution *1 |
Pulses/ |
400,000 |
800,000 |
400,000 |
800,000 |
400,000 |
800,000 |
400,000 |
800,000 |
| revolution |
| Mass |
Kg |
2.1 |
2.9 |
4.7 |
8.7 |
| Servo Drive Combinations *2 |
AC200 |
RTL-230-18, REL-230-18 |
|
HA-520-1R-200 |
HA-520-1R-200 |
HA-520-3-200 |
HA-655-4B-200 |
| HA-655-2B-200 |
HA-655-2B-200 |
HA-655-2B-200 |
CAD Download |
PDF DXF |
PDF DXF |
PDF DXF |
PDF DXF |
*1: Detector resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
*2: HA-520 does only position control. HA-655 does speed control and position control.
|
Product Drawing
RSF-17A
|
Product Drawing
RSF-20A, 25A, 32A
List of Dimensions
Unit: mm
Model |
A |
B |
C |
D±1 |
øE h7 |
F |
G |
Mass
(kg) |
RSF-20A |
242 |
48 |
98 |
96 |
85 |
60 |
93 |
2.9 |
RSF-25A |
288.7 |
60 |
104.7 |
124 |
110 |
60 |
116 |
4.7 |
RSF-32A |
331 |
80 |
123 |
128 |
130 |
80 |
137 |
8.7 |
Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.
|