|
LBC Series Linear Actuators
List of Features
LBC Series linear actuators are compact with high-resolution and high-thrust.
There are 2 models: LBC-25A-5D6K with maximum thrust force 6000N and 0.32 micrometers of resolution, and LBC-25A-5D12K with maximum thrust force 12000N and 0.16 micrometers of resolution.
Used for
Precision positioning for industrial machines and automated equipment
Multi-point precision positioning (which is difficult to attain with oil and pneumatic systems)
For precision processes such as press-fitting, drawing, caulking, etc
|
Model Ordering Code
| LBC - |
25 - |
A - |
5D - |
12K - |
! - |
SP |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
| 1. |
Name of Model |
: LBC Series |
| 2. |
Size |
: 25 |
| 3. |
Version Symbol |
| 4. |
Stroke (mm) |
: 50 (mm) |
| 5. |
Maximum thrust force (N) |
: 6=6000, 12=12000 |
| 6. |
Origin Sensor (Optional)
P: Push-out limit
C: Stroke Center
R: Retraction limit
|
| 7. |
SP: Customized Specification
(not available for Standard Product) |
|
Specification
|
Model of actuator
|
LBC-25A-5D6K
|
LBC-25A-5D12K
|
|
Item/model
|
|
Resolution
|
0.32μm
|
0.16μm
|
|
Stroke
|
50mm
|
|
Maximum thrust force
|
6000N (1350 lb)
|
12000N (2700 lb)
|
|
Repeatability
|
±5μm
|
|
Self locking
|
yes
|
|
Drive motor
|
AC servo motor
|
|
Mass
|
12.5kg
|
|
CAD Downloads
|
PDF DXF
|
Product Drawing
Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC
|