|
LA Series Linear actuators
List of Features
LA Series is compact linear Actuator, having high-resolution and high-thrust.
This series has maximum thrust of force 49N, 0.0174 micrometers of resolution, and high precision.
Used for
Work piece alignment in image instrumentation
High-precision assembling of optical disks, HDD, VCR, etc
Wafer position alignment for semiconductor manufacturing equipment
Focus alignment for optical microscopes and cameras
For driving of high-precision stages
|
Model Ordering Code
| LA - |
30 |
B - |
10 - |
FL - |
L - |
SP |
| 1 |
2 |
3 |
4 |
5 |
6 |
7 |
| 1. |
Model |
: LA Series |
| 2. |
Size |
: 30, 32
|
| 3. |
Version symbol |
| 4. |
Stroke (mm) |
: 10 (LA-30B-10-F), 30 (LA-32-30-F) |
| 5. |
Mounting type |
: Flange mounting type |
| 6. |
Driver motor |
: None, DC servo motor drive (Open collector version)
: L, DC servo motor drive (Line drive version)
|
| 7. |
SP |
: Customized Specification (not available for Standard Product) |
|
List of Ratings
Item/model |
LA-30B-10-F |
LA-32-30-F |
Resolution |
0.0174 μm |
Stroke |
10mm |
30mm |
Maximum thrust force |
49N (11 lbf) |
Repeatability |
±0.1 μm or less/1mm stroke |
Lost motion |
5μm or less/1mm stroke |
Drive motor |
DC servo motor |
Mass |
320g |
550g |
CAD Downloads |
PDF DXF |
PDF DXF |
Product Drawing
LA-30B-10-F
LA-32-30-F
Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.
|